fT42 GHz
-
Gmax27 dB @900 MHz
-
IC max40 mA
-
NFmin0.45 dB @900 MHz
-
OIP325 dBm
-
OP1dB11 dBm
-
PackageTSLP-3-9
-
Ptot160 mW
-
VCEO max4 V
| Recommended | ||
|
OPN
|
BFR740L3RHE6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 15000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 15000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Low noise figure NFmin = 0.5 dB at 1.9 GHz, 0.8 dB at 5.5 GHz, 3 V, 6 mA
- High power gain Gms = 20 dB at 5.5 GHz, 3 V, 15 mA
- Low profile and small form factor leadless package